Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.330 |
| A dimension MM | 135.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20294-2024-S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2.790 |
| Drop dimension MM | 71.0 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.610 |
| Hose cut off factor MM | 91.700 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.000 |
| Product height in | 4.140 |
| Product height mm | 105.156 |
| Product length in | 6.330 |
| Product length mm | 160.782 |
| Product material | Carbon steel |
| Product width in | 2.690 |
| Product width mm | 68.326 |
| Series | 1A/Z Series |