Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.800 |
| Angle shape | Straight |
| Backup hex size IN | 1.438 |
| Backup hex size MM | 36.513 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20326M1612-S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.275 |
| End size 1 | -16 |
| End type 1 | Female ORFS non-slideback |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.230 |
| Hose cut off factor MM | 31.200 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.614 |
| Product height mm | 40.996 |
| Product length in | 3.122 |
| Product length mm | 79.299 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 40.996 |
| Series | Spiral Single Skive |
| Thread size 1 | 1 7/16-12 UN |