Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.300 |
| A dimension MM | 134.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20526-1620-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.810 |
| Drop dimension MM | 71.30 |
| End size 1 | -16 |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.570 |
| Hose cut off factor MM | 90.700 |
| Hose size | -20 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product material | Carbon steel |
| Series | Spiral Single Skive |