Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.970 |
| A dimension MM | 100.700 |
| Angle shape | Straight |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 50.800 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20587A2020-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.000 |
| End size 1 | -20 |
| End Type 1 | Female STC bulkhead w/male ORS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.580 |
| Hose cut off factor MM | 65.500 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 26.000 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 4.310 |
| Product length mm | 109.474 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | Global skive |
| Thread size 1 | 1 11/16-12 UN |