Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.444 |
| A dimension MM | 112.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.438 |
| Backup hex size MM | 36.513 |
| Brand | Danfoss |
| Catalog Item | 1F20803-1616-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.438 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.350 |
| Hose cut off factor MM | 85.100 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 4.709 |
| Product length mm | 119.620 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | Spiral Single Skive |
| Thread size 1 | 11/16-16 UN |