Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.909 |
| A dimension MM | 150.100 |
| Angle shape | 125 Degree |
| Brand | Danfoss |
| Catalog Item | 1F20831-4032-S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 7.677 |
| Drop dimension MM | 195.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.091 |
| Hose cut off factor MM | 103.900 |
| Hose size | -32 |
| Inside diameter IN | 1.748 |
| Inside diameter MM | 44.400 |
| Product height in | 7.689 |
| Product height mm | 195.301 |
| Product length in | 6.146 |
| Product length mm | 156.100 |
| Product material | Carbon steel |
| Product width in | 3.310 |
| Product width mm | 84.074 |
| Series | 4S/6S |