Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.016 |
| A dimension MM | 51.200 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20975-1212-S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.795 |
| Drop dimension MM | 71.00 |
| End size 1 | -12 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.961 |
| Hose cut off factor MM | 24.400 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 2.780 |
| Product height mm | 70.612 |
| Product length in | 2.020 |
| Product length mm | 51.308 |
| Product material | Carbon steel |
| Product width in | 1.563 |
| Product width mm | 39.700 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |