Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.724 |
| A dimension MM | 69.200 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20975-1616-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.441 |
| Drop dimension MM | 62.00 |
| End size 1 | -16 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.417 |
| Hose cut off factor MM | 36.000 |
| Hose size | -16 |
| Inside diameter IN | 0.815 |
| Inside diameter MM | 20.700 |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 2.720 |
| Product length mm | 69.088 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.301 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |