Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.950 |
| A dimension MM | 100.300 |
| Angle shape | Tee |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F21358-0404-S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.760 |
| Drop dimension MM | 44.70 |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End size 1 | -4 |
| End Type 1 | Hose splicer |
| Finish plating | Dura-Kote |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.760 |
| Product height mm | 44.704 |
| Product length in | 3.950 |
| Product length mm | 100.330 |
| Product material | Carbon steel |
| Product width in | 1.760 |
| Product width mm | 44.704 |
| Series | 1A/Z Series |