Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.880 |
| A dimension MM | 47.770 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.462 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40001A0606-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.884 |
| Hose cut off factor MM | 22.470 |
| Hose size | -6 |
| Inside diameter IN | 0.259 |
| Inside diameter MM | 6.600 |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.463 |
| Series | Global skive |