Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.290 |
| A dimension MM | 32.840 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40014-0404AB |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| Finish plating | Protective oil |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 0.370 |
| Hose cut off factor MM | 9.440 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.100 |
| Product height in | 0.544 |
| Product height mm | 13.830 |
| Product length in | 1.293 |
| Product length mm | 32.842 |
| Product material | Carbon steel |
| Product width in | 0.544 |
| Product width mm | 13.830 |
| Series | 1A/Z Series |