Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.283 |
| A dimension MM | 58.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.988 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40015M0808-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End size 1 | -8 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.114 |
| Hose cut off factor MM | 28.300 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.600 |
| Product height in | 1.063 |
| Product height mm | 26.987 |
| Product length in | 2.283 |
| Product length mm | 57.988 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 26.988 |
| Series | Global skive |