Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.701 |
| A dimension MM | 17.810 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40016-04-01 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.701 |
| Drop dimension MM | 17.81 |
| End size 1 | -4 |
| Finish plating | Protective oil |
| Hose size | -4 |
| Inside diameter IN | 0.245 |
| Inside diameter MM | 6.220 |
| Product height in | 0.701 |
| Product height mm | 17.805 |
| Product length in | 0.701 |
| Product length mm | 17.805 |
| Product material | Carbon steel |
| Product width mm | 6.220 |