Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.548 |
| A dimension MM | 64.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40036-16-01AB |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.330 |
| Drop dimension MM | 8.38 |
| Finish plating | Protective oil |
| Hose size | -16 |
| Inside diameter IN | 0.730 |
| Inside diameter MM | 18.542 |
| Product height in | 0.331 |
| Product height mm | 8.407 |
| Product length in | 2.547 |
| Product length mm | 64.700 |
| Product material | Carbon steel |
| Series | 1W |