Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.028 |
| A dimension MM | 76.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40036-20-01AB |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.346 |
| Drop dimension MM | 8.79 |
| Finish plating | Protective oil |
| Hose size | -20 |
| Inside diameter IN | 0.925 |
| Inside diameter MM | 23.495 |
| Product height in | 0.346 |
| Product height mm | 8.788 |
| Product length in | 3.028 |
| Product length mm | 76.900 |
| Product material | Carbon steel |