Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.898 |
| A dimension MM | 124.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40037-24-01AB |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.492 |
| Drop dimension MM | 37.90 |
| Finish plating | Protective oil |
| Hose size | -24 |
| Inside diameter IN | 1.154 |
| Inside diameter MM | 29.312 |
| Product height in | 1.492 |
| Product height mm | 37.897 |
| Product length in | 4.898 |
| Product length mm | 124.400 |
| Product material | Carbon steel |
| Product width mm | 37.948 |