Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.358 |
| A dimension MM | 34.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40038-08-02AB |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.472 |
| Drop dimension MM | 62.79 |
| Finish plating | Protective oil |
| Hose size | -8 |
| Inside diameter IN | 0.494 |
| Inside diameter MM | 12.548 |
| Product height in | 2.472 |
| Product height mm | 62.789 |
| Product length in | 1.358 |
| Product length mm | 34.493 |
| Product material | Carbon steel |
| Product width in | 0.495 |
| Product width mm | 12.573 |