Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.910 |
| A dimension MM | 74.050 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40068M0606-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2781 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | ORFS bulkhead (with jam nut) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.036 |
| Hose size | -6 |
| Inside diameter IN | 0.268 |
| Inside diameter MM | 6.807 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.915 |
| Product length mm | 74.041 |
| Product material | Carbon steel |
| Product width in | 0.681 |
| Product width mm | 17.297 |
| Series | 1A/Z Series |