Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 68.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F40134-1212TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female pipe swivel special |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 1.125 |
| Hex size 2 MM | 28.000 |
| Hose cut off factor IN | 1.521 |
| Hose cut off factor MM | 38.633 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.600 |
| Product material | Carbon steel |
| Series | Global skive |
| Thread sealant | No |