Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.870 |
| A dimension MM | 47.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40200A0606-C |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End size 1 | -6 |
| End type 1 | Female ORFS non-slideback |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.190 |
| Hose cut off factor MM | 4.820 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.800 |
| Product material | Carbon steel |
| Series | Global skive |