Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.950 |
| A dimension MM | 100.370 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40252-0606AB |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.960 |
| Hose cut off factor MM | 75.184 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.800 |
| Product material | Carbon steel |
| Series | Global skive |