Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.170 |
| A dimension MM | 182.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40345-1212AB |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 5.560 |
| Hose cut off factor MM | 141.224 |
| Hose size | -12 |
| Inside diameter IN | 0.630 |
| Inside diameter MM | 16.000 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 7.170 |
| Product length mm | 182.118 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Series | Global skive |