Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.260 |
| A dimension MM | 108.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40468-0606AB |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Male STC connector |
| Finish plating | Protective oil |
| Hose cut off factor IN | 3.264 |
| Hose cut off factor MM | 82.905 |
| Hose size | -6 |
| Inside diameter IN | 0.268 |
| Inside diameter MM | 6.800 |
| Product material | Carbon steel |
| Series | Spiral Single Skive |