Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.125 |
| A dimension MM | 104.775 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40628-32-01AB |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Hose size | -32 |
| Inside diameter IN | 1.705 |
| Inside diameter MM | 43.307 |
| Item type | Adapter-elbow |
| Product height in | 1.995 |
| Product height mm | 50.673 |
| Product length in | 4.125 |
| Product length mm | 104.775 |
| Product material | Carbon steel |
| Product width in | 1.995 |
| Product width mm | 50.673 |
| Tube outside diameter 1 IN | 2.000 |
| Tube outside diameter 1 MM | 50.8 |