Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.036 |
| A dimension MM | 77.110 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40635A1212-S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.910 |
| Hose size | -12 |
| Inside diameter IN | 0.614 |
| Inside diameter MM | 15.600 |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 3.036 |
| Product length mm | 77.110 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-14 NPTF |