Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.724 |
| A dimension MM | 69.190 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40636M0808-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.399 |
| Hose cut off factor MM | 35.540 |
| Hose size | -8 |
| Inside diameter IN | 0.382 |
| Inside diameter MM | 9.700 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.724 |
| Product length mm | 69.190 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |