Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.736 |
| A dimension MM | 69.490 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection torque | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -10 |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.444 |
| Hose cut off factor MM | 36.690 |
| Hose size | -10 |
| Inside diameter IN | 0.488 |
| Inside diameter MM | 12.390 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1-14 UNS |