Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.158 |
| A dimension MM | 54.820 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40637M0406-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.087 |
| Hose cut off factor MM | 27.620 |
| Hose size | -6 |
| Inside diameter IN | 0.268 |
| Inside diameter MM | 6.800 |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 2.158 |
| Product length mm | 54.820 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Series | 1A/Z Series |
| Thread size 1 | 9/16-18 UNF |