Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.417 |
| A dimension MM | 86.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 21.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40647A0808TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.813 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.783 |
| Hose cut off factor MM | 45.300 |
| Hose size | -8 |
| Inside diameter IN | 0.365 |
| Inside diameter MM | 9.270 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |