Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.791 |
| A dimension MM | 96.300 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40681-24-02AB |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| Drop dimension IN | 2.800 |
| Drop dimension MM | 71.12 |
| End size 1 | -24 |
| Finish plating | Protective oil |
| Hose size | -2 |
| Inside diameter IN | 1.154 |
| Inside diameter MM | 29.312 |
| Product height in | 2.803 |
| Product height mm | 71.196 |
| Product length in | 3.791 |
| Product length mm | 96.300 |
| Product material | Carbon steel |
| Product width in | 1.495 |
| Product width mm | 37.973 |