Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.750 |
| A dimension MM | 95.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40686-0808AB |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.579 |
| Hose cut off factor MM | 65.500 |
| Hose size | -8 |
| Inside diameter IN | 0.382 |
| Inside diameter MM | 9.700 |
| Product height in | 0.815 |
| Product height mm | 20.701 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product material | Carbon steel |
| Product width in | 0.815 |
| Product width mm | 20.701 |
| Series | 1A/Z Series |