Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.070 |
| A dimension MM | 78.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40773-1010TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.850 |
| Drop dimension MM | 47.00 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.600 |
| Hose size | -10 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.500 |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product material | Carbon steel |
| Product width in | 0.938 |
| Product width mm | 23.825 |
| Series | 1A/Z Series |