Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.865 |
| A dimension MM | 47.370 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F40901-0402-S |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End connection torque | 10-12 lb-ft(14-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.150 |
| Hose cut off factor MM | 29.220 |
| Hose size | -2 |
| Inside diameter IN | 0.080 |
| Inside diameter MM | 2.030 |
| Product height in | 0.563 |
| Product height mm | 14.300 |
| Product length in | 1.865 |
| Product length mm | 47.371 |
| Product material | Carbon steel |
| Product width in | 0.563 |
| Product width mm | 14.300 |
| Series | 1A/Z Series |