Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.842 |
| A dimension MM | 72.200 |
| Angle shape | 125 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F50054-1005-S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 3.385 |
| Drop dimension MM | 85.98 |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.901 |
| Hose cut off factor MM | 48.300 |
| Hose size | -5 |
| Inside diameter IN | 0.208 |
| Inside diameter MM | 5.283 |
| Product height in | 3.385 |
| Product height mm | 85.979 |
| Product length in | 2.843 |
| Product length mm | 72.200 |
| Product material | Carbon steel |
| Product width in | 0.629 |
| Product width mm | 15.977 |
| Series | 1A/Z Series |