Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.120 |
| A dimension MM | 180.848 |
| Angle shape | 70 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F50193M4024-S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible tube OD IN | 1.65 |
| Compatible tube OD MM | 42.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.660 |
| Drop dimension MM | 92.96 |
| End size 1 | -4 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.375 |
| Hex size 1 MM | 60.000 |
| Hose cut off factor IN | 5.300 |
| Hose cut off factor MM | 134.620 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | OTC |
| Thread size 1 | M52x2 |