Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.413 |
| A dimension MM | 86.700 |
| Angle shape | 61 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F50203-0805-S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.456 |
| Drop dimension MM | 36.98 |
| End size 1 | -8 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.484 |
| Hose cut off factor MM | 63.094 |
| Hose size | -5 |
| Inside diameter IN | 0.208 |
| Inside diameter MM | 5.283 |
| Product height in | 1.456 |
| Product height mm | 36.982 |
| Product length in | 3.413 |
| Product length mm | 86.690 |
| Product material | Carbon steel |
| Product width in | 0.945 |
| Product width mm | 24.003 |
| Series | OTC |