Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.555 |
| A dimension MM | 115.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F50240-2020-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible tube OD IN | 1.26 |
| Compatible tube OD MM | 32.000 |
| Construction Style | Crimp |
| Drop dimension IN | 4.555 |
| Drop dimension MM | 115.70 |
| End size 1 | -20 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.823 |
| Hose cut off factor MM | 71.704 |
| Hose size | -20 |
| Inside diameter IN | 1.047 |
| Inside diameter MM | 26.594 |
| Product height in | 4.555 |
| Product height mm | 115.697 |
| Product length in | 4.555 |
| Product length mm | 115.697 |
| Product material | Carbon steel |
| Product width in | 1.728 |
| Product width mm | 43.891 |
| Series | 1A/Z Series |