Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.276 |
| A dimension MM | 83.210 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F50533-1608-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.50 |
| End size 1 | -16 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.106 |
| Hose cut off factor MM | 53.492 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 3.276 |
| Product length mm | 83.210 |
| Product material | Carbon steel |
| Product width in | 1.692 |
| Product width mm | 42.977 |
| Series | 4S/6S |