ARMATUR D122.9
1F70091-1005-S
Tools1F70091-1005-S Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70091-1005-S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Finish plating | Zinc plating |
| Hose size | -5 |
| Product material | Carbon steel |