Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.420 |
| A dimension MM | 61.468 |
| Angle shape | 115 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70101M0806-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.586 |
| Drop dimension MM | 40.28 |
| End size 1 | -8 |
| End type 1 | Female globeseal DIN 24/60 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.425 |
| Hose cut off factor MM | 36.195 |
| Hose size | -6 |
| Inside diameter IN | 0.263 |
| Inside diameter MM | 6.680 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread size 1 | M16x1.5 |
| Working pressure max BAR | 400 |
| Working pressure max PSI | 5800 |