Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.326 |
| A dimension MM | 109.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70110-0506-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 4.440 |
| Drop dimension MM | 112.78 |
| End size 1 | -5 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.996 |
| Hose cut off factor MM | 76.100 |
| Hose size | -6 |
| Inside diameter IN | 0.263 |
| Inside diameter MM | 6.680 |
| Product height in | 4.440 |
| Product height mm | 112.776 |
| Product length in | 4.327 |
| Product length mm | 109.900 |
| Product material | Carbon steel |
| Product width in | 0.904 |
| Product width mm | 22.962 |
| Series | 1A/Z Series |