Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 13.530 |
| A dimension MM | 343.662 |
| Angle shape | 85 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70116-0506-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 3.290 |
| Drop dimension MM | 83.57 |
| End size 1 | -5 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 12.530 |
| Hose cut off factor MM | 318.262 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 3.290 |
| Product height mm | 83.566 |
| Product length in | 13.530 |
| Product length mm | 343.662 |
| Product material | Carbon steel |
| Product width in | 0.904 |
| Product width mm | 22.962 |
| Series | 1A/Z Series |