Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.736 |
| A dimension MM | 69.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70118-1205-S |
| Construction Style | Crimp |
| Drop dimension IN | 3.169 |
| Drop dimension MM | 80.49 |
| End size 1 | -12 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Hose cut off factor IN | 1.795 |
| Hose cut off factor MM | 45.593 |
| Hose size | -5 |
| Inside diameter IN | 0.208 |
| Inside diameter MM | 5.283 |
| Product material | Carbon steel |
| Series | 4S/6S |