Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.970 |
| A dimension MM | 75.438 |
| Angle shape | 70 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70148-0805-S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.470 |
| Drop dimension MM | 37.34 |
| End size 1 | -8 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.030 |
| Hose cut off factor MM | 51.562 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product material | Carbon steel |
| Series | 1W |
| Thread sealant | No |
| Tube OD 1 IN | 0.314 |
| Tube OD 1 MM | 7.980 |