Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.401 |
| A dimension MM | 86.400 |
| Angle shape | 15 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70157M0805-S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.342 |
| Drop dimension MM | 8.69 |
| End connection torque | 47-53 lb-ft(64-72 Nm) |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 24.000 |
| Hose cut off factor IN | 2.460 |
| Hose cut off factor MM | 62.484 |
| Hose size | -5 |
| Inside diameter IN | 0.208 |
| Inside diameter MM | 5.283 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | M20x1.5 |
| Working pressure max BAR | 360 |
| Working pressure max PSI | 5300 |