Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.385 |
| A dimension MM | 136.800 |
| Angle shape | 20 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70192-1208-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.913 |
| Drop dimension MM | 23.19 |
| End size 1 | -12 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.216 |
| Hose cut off factor MM | 107.100 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.600 |
| Product height in | 0.913 |
| Product height mm | 23.190 |
| Product length in | 5.385 |
| Product length mm | 136.779 |
| Product material | Carbon steel |
| Series | 1W |
| Thread sealant | No |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 14.990 |