Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.617 |
| A dimension MM | 91.900 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70205-1208-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.145 |
| Drop dimension MM | 29.08 |
| End size 1 | -12 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.448 |
| Hose cut off factor MM | 62.179 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product height in | 1.145 |
| Product height mm | 29.083 |
| Product length in | 3.618 |
| Product length mm | 91.900 |
| Product material | Carbon steel |
| Product width in | 1.057 |
| Product width mm | 26.848 |
| Series | OTC |
| Thread sealant | No |