Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.098 |
| A dimension MM | 78.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70231M0608-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.960 |
| Drop dimension MM | 49.78 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 16.000 |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.197 |
| Hose cut off factor MM | 49.000 |
| Hose size | -6 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product height in | 1.980 |
| Product height mm | 50.292 |
| Product length in | 3.098 |
| Product length mm | 78.689 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |