Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.047 |
| A dimension MM | 77.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G10FRC10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.736 |
| Drop dimension MM | 69.50 |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.000 |
| End connection torque | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.889 |
| Hose cut off factor MM | 48.000 |
| Hose size | -10 |
| Inside diameter IN | 0.433 |
| Inside diameter MM | 11.000 |
| Product material | Carbon steel |
| Series | OTC |
| Thread size 1 | 1-14 UNS |
