Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.220 |
| A dimension MM | 56.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G10LM4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Standpipe Metric |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.100 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.200 |
| Product height in | 0.720 |
| Product height mm | 18.291 |
| Product length in | 2.224 |
| Product length mm | 56.500 |
| Product material | Carbon steel |
| Product width in | 0.720 |
| Product width mm | 18.291 |
| Series | OTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
